A 3-phase, 60V gate driver for motor control applications

Active

Overview

The NCD83591 is an easy-to-use, 60V multi−purpose 3−phase gate driver with a high gain-bandwidth current sense amplifier, making it ideal for trapezoidal motor control applications. It includes a configurable constant gate drive source current of 5 to 250mA on the high side, which is a 2 times proportional sink current on the low side. The High Side Gate drive is enabled with an embedded charge pump that allows for dc static drive and is tolerant to -12V DC. The gate driver is packaged in a small footprint QFN28 (4x4) and with a high level of integration, making it ideal to optimize the overall BOM cost.

  • Power Equipment
  • Building and Industrial Automation
  • Mobility
  • Robotics
  • Power Tools
  • Outdoor Power Equipment
  • Factory Automation
  • Building Management
  • E-Bike
  • E-Scooter
  • Hoverboard
  • Cobot
  • Automated Guided Vehicles
  • Autonomous Mobile Robot
  • Unmanned Aerial Vehicle
  • 60V 3-Phase Gate Driver with an absMax of 70V
  • Embedded current sense amplifier; externally configurable with 10MHz GBW
  • Integrated Charge Pump for high side gate drive
  • Externally configurable 5 to 250mA constant current drive of Power FET

Tools and Resources

Product services, tools and other useful resources related to NCD83591

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Phase

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Max (A)

IO Peak Max (A)

Control Type

Reference Price

NCD83591MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN28 4x4, 0.4P

1

260

REEL

4000

No

3

5

60

5

60

0.25

~NA~

External

$1.0217

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.