6 Channel Half-Bridge Driver

Active

Overview

The NCV7723B is a six channel half−bridge driver with protection features designed specifically for automotive and industrial motion control applications. The product has independent controls and diagnostics, and the drivers can be operated in forward, reverse, brake, and high impedance states. The device is controlled via a 16 bit SPI interface and is daisy chain compatible. Outputs 1 and 2 can be controlled through an external PWM signal.

  • Automotive
  • Industrial
  • DC Motor Management for HVAC Application
  • Climate Control Module
  • 1.1 A Peak Current
  • Integrated High and Low-side Freewheeling Protection
  • Half-bridge Connected High-side & Low-side Driver Configuration
  • 5 MHz SPI Control
  • Compliance with 5 V and 3.3 V Systems
  • Undervoltage & Overvoltage Lockout
  • Per Channel Fault Reporting
  • Overcurrent Protection
  • Overtemperature Protection
  • High-side and Low-side Underload Detection
  • 16-bit Frame Detection
  • Daisy Chain Compatible with Multiples of 8-bit Devices
  • Low Quiescent Current Sleep Mode

Tools and Resources

Product services, tools and other useful resources related to NCV7723B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VM Min (V)

VM Max (V)

VCC Min (V)

VCC Max (V)

IO Min (A)

IO Peak Max (A)

Control Type

Current Sense

Reference Price

NCV7723DQBR2G

Loading...

Active

View__CAD

Pb

A

H

P

SSOP-24 NB EP

2

260

REEL

2500

Yes

5.5

45

3.15

5.5

1.1

2

SPI

None

$1.6146

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.