Forward/Reverse Motor Driver

Overview

LV8400V is a single channel forward/reverse motor driver. It operates in forward, reverse, brake and standby modes. A P/N-channel structure in the H-bridge output stage minimizes the number of external components needed, and provides low ON resistance (0.33 Ω, typical). This IC is optimal for driving motors that need large current.

  • Brush DC Motors
  • Portable & Wireless
  • Industrial
  • Cameras
  • Digital Still Camera
  • PoE point of sales terminal
  • LCD projector
  • Digital single-lens reflex camera
  • 1-channel forward/reverse motor driver
  • Low power consumption
  • Low output ON resistance 0.33Ω
  • Built-in constant current output circuit
  • Built-in low voltage reset and thermal shutdown circuit
  • Four mode function forward/reverse, brake, standby.
  • Output Stage Pch/Nch Transistor
  • Stand-by Current : 0µA
  • SSOP Package

Tools and Resources

Product services, tools and other useful resources related to LV8400V

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.