4 Channel Low-Side Relay Driver

Active

Overview

The NCV7750 is an automotive four channel low side driver providing drive capability up to 600 mA per channel. Output control is via a SPI port and offers convenient reporting of faults for open load (or short to ground), over load, and over temperature conditions. Additionally, parallel control of the outputs is addressable via the INx pins. A dedicated limp home mode pin (LHI) enables OUT1 thru OUT4. Each output driver is protected for over load current and includes an output clamp for inductive loads. The NCV7750 is available in a SSOP24 fused lead package.

  • Relay Driver
  • LED Driver.
  • Stepper Motor Driver
  • Automotive Body Control Unit
  • Automotive Engine Control Unit
  • 4 Channels
  • Power Up without Open Circuit Detection
  • Low Quiescent Current
  • 16 bit SPI control
  • Limp Home Functionality
  • 3.3V and 5V compatible Digital Input Supply Range
  • Fault Reporting of Open Load, Over Load, and Over Temperature
  • Power On Reset
  • Uniform output structure of all outputs on one side of the package.
  • AEC-Q100 Qualified
  • 600 mA Low-Side Drivers
  • Parallel Input Pins

Tools and Resources

Product services, tools and other useful resources related to NCV7750

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

NCV7750DPR2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-24

2

260

REEL

2500

Yes

8

5.5

~NA~

36

1

2.2Ω

150

$1.1342

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.