Quad Driver

Overview

This automotive grade product provides a versatile interface between control logic and many types of loads. The inputs accept a wide range of control signal levels while the open-collector outputs feature independent thermal and current limiting. Integral transient suppression diodes are provided at all inputs and outputs.

  • Body and Drivetrain Electronics
  • Incandescent Lamp/LED Loads
  • Solenoid/Relay/Inductor Loads
  • Heater/Resistor Loads
  • Stepper/DC Motor Loads
  • Automotive
  • Operation in -40?C - 125?C Environment
  • TTL/DTL/CMOS Compatible Inputs
  • NAND Logic with Common Enable
  • VCEX >= 60 V, VCE(SUS)>= 40 V
  • VCE(SAT)>= 650 mV @ IC = 600 mA
  • Thermally Efficient Fused-Lead Package
  • Pin Compatible with:
    CA3242/CA3262
    UDx2543/UDx2549/UDx2559
    L6220/L6221/L922
  • AEC Qualified
  • PPAP Capable
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NCV7601

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

NCV7601P

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

25

No

4

5.5

-

-

-

-

150

Price N/A

More Details

NCV7601PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-16

NA

0

TUBE

25

No

4

5.5

-

-

-

-

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.