N34TS04: EEPROM Digital Output Temperature Sensor with On-board SPD
|
|
»View Material Composition
» Product Change Notification |
The N34TS04 is a combination Temperature Sensor (TS) and 4-Kb of Serial Presence Detect (SPD) EEPROM, which implements the JEDEC TSE2004av DDR4 specification. The TS measures temperature at least 10 times every second. Temperature readings can be retrieved by the host via the serial interface, and are compared to high, low and critical trigger limits stored into internal registers. Over or under limit conditions can be signaled on the open-drain EVENT pin.
The 4-Kb memory is partitioned into two individually addressable 2-Kb banks (referred to as SPD pages in the TSE2004av specification). Each bank contains two 1-Kb blocks, which can be Write Protected via Reversible Software Write Protect (RSWP) commands. The SPD EEPROM features a 16-byte wide write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast Plus (1 MHz) I2C protocols.
The 4-Kb memory is partitioned into two individually addressable 2-Kb banks (referred to as SPD pages in the TSE2004av specification). Each bank contains two 1-Kb blocks, which can be Write Protected via Reversible Software Write Protect (RSWP) commands. The SPD EEPROM features a 16-byte wide write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast Plus (1 MHz) I2C protocols.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (3) |
Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-USBC-4PORT-200W-EVK | Active |
|
Strata Enabled USB AC-DC 4-Port 200W Source |
Avnet (2020-08-19) | : | 2 |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
N34TS04MT3ETG | Active |
|
N34TS04 | TDFN-8 | 511AK | 1 | 260 | Tape and Reel | 4000 | $0.8
|
||||||||
N34TS04MU3ETG | Active |
|
N34TS04 | UDFN-8 | 517AZ | 1 | 260 | Tape and Reel | 4000 | $0.8 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 12,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.