CAT25020: EEPROM Serial 2-Kb SPI
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The CAT25020 is a EEPROM Serial 2-Kb SPI device internally organized as 256x8 bits. ON Semiconductor's advanced CMOS Technology substantially reduces device power requirements. It features a 16-byte page write buffer and supports the Serial Peripheral Interface (SPI) protocol. The device is enabled though a Chip Select (CS). In addition, the required bus signalsare a clock input (SCK), data input (SI) and data output (SO) lines. The HOLD input may be used to pause any serial communication with the CAT25020 device. This device features software and hardware write protection, including partial as well as full array protection.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (1) | Package Drawings (3) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
CAT25020HU4I-GT3 | Active |
|
CAT25020 | UDFN-8 | 517AZ | 1 | 260 | Tape and Reel | 3000 | $0.22 | ||||||||
CAT25020VI-GT3 | Active |
|
CAT25020 | SOIC-8 | 751BD | 1 | 260 | Tape and Reel | 3000 | $0.1267 | ||||||||
CAT25020YI-GT3 | Active |
|
CAT25020 | TSSOP-8 | 948AL | 1 | 260 | Tape and Reel | 3000 | $0.1267 |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02 00:00) | : | 321,000 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 33,000 |
PandS (2020-09-14 00:00) | : | <100 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 4 to 8 |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
CAT25020HU4I-GT3
$0.22
Pb
A
H
P
Active
Serial
2 kb
256 x 8
SPI
10000
-
1.8
5.5
2
2
-40
85
UDFN-8
CAT25020VI-GT3
$0.1267
Pb
A
H
P
Active
Serial
2 kb
256 x 8
SPI
10000
-
1.8
5.5
2
2
-40
85
SOIC-8
CAT25020YI-GT3
$0.1267
Pb
A
H
P
Active
Serial
2 kb
256 x 8
SPI
10000
-
1.8
5.5
2
2
-40
85
TSSOP-8
Support |