CAT24C512: EEPROM Serial 512-Kb I2C
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The CAT24C512 is a EEPROM Serial 512-Kb I2C, internally organized as 65,536 words of 8 bits each.
It features a 128-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.
Write operations can be inhibited by taking the WP pin High (this protects the entire memory).
External address pins make it possible to address up to eight CAT24C512 devices on the same bus.
On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
It features a 128-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.
Write operations can be inhibited by taking the WP pin High (this protects the entire memory).
External address pins make it possible to address up to eight CAT24C512 devices on the same bus.
On-Chip ECC (Error Correction Code) makes the device suitable for high reliability applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Technical Documentation & Design Resources
Simulation Models (9) | Package Drawings (4) |
Data Sheets (1) | Evaluation Board Documents (32) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SECO-TE0716-GEVB | Active |
|
Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor | ||
STR-PWRNCP6922C-R0-GEVK | Active |
|
Strata Series NCP6922C LDO Regulator, Dual, 4-Channel PMIC, Dual DC-DC | ||
STR-PWRNCV330-R0-GEVK | Active |
|
Automotive Strata enabled Controlled Load Switch with Soft-Start | ||
STR-PWRNCV48920-R0-GEVK | Active |
|
Strata series NCV48920 Automotive charge pump buck boost converter | ||
STR-PWRNCV6323-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter | ||
STR-PWRNCV6357-R0-GEVK | Active |
|
Automotive Strata enabled Synchronous Buck Converter | ||
STR-PWRNCV81599-R0-GEVK | Active |
|
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery | ||
STR-PWRNCV8163-R0-GEVK | Active |
|
Strata NCV816x Linear Regulator. SEC ID | ||
STR-PWRNCV890430-R0-GEVK | Active |
|
Strata Series NCV890430 Automotive Buck Regulator | ||
STR-PWRNCV896530-R0-GEVK | Active |
|
Strata Series NCV896530 Automotive Dual Output Buck Converter. |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
CAT24C512HU5IGT3 | Active |
|
CAT24C512 | UDFN-8 | 517BU | 1 | 260 | Tape and Reel | 3000 | $0.7733
|
||||||||
CAT24C512WI-GT3 | Active |
|
CAT24C512 | SOIC-8 | 751BD | 1 | 260 | Tape and Reel | 3000 | $0.4133 | ||||||||
CAT24C512XI-T2 | Active |
|
CAT24C512 | SOIC-8 | 751BE | 3 | 260 | Tape and Reel | 2000 | $0.76
|
||||||||
CAT24C512YI-GT3 | Active |
|
CAT24C512 | TSSOP-8 | 948AL | 1 | 260 | Tape and Reel | 3000 | $0.4133 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 13 to 16 |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
CAT24C512HU5IGT3
$0.7733
Pb
A
H
P
Active
Serial
512 kb
64k x 8
I2C
1000
400
1.8
5.5
2
1
-40
85
UDFN-8
CAT24C512WI-GT3
$0.4133
Pb
A
H
P
Active
Serial
512 kb
64k x 8
I2C
1000
400
1.8
5.5
2
1
-40
85
SOIC-8
CAT24C512XI-T2
$0.76
Pb
A
H
P
Active
Serial
512 kb
64k x 8
I2C
1000
400
1.8
5.5
2
1
-40
85
SOIC-8
CAT24C512YI-GT3
$0.4133
Pb
A
H
P
Active
Serial
512 kb
64k x 8
I2C
1000
400
1.8
5.5
2
1
-40
85
TSSOP-8
Support |