CAT24C32: EEPROM Serial 32-Kb I2C
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The CAT24C32 is a EEPROM Serial 32-Kb I2C devices, internally organized as 4096 words of 8 bits each.
It features a 32-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.
External address pins make it possible to address up to eight CAT24C32 devices on the same bus.
It features a 32-byte page write buffer and supports the Standard (100 kHz), Fast (400 kHz) and Fast-Plus (1 MHz) I2C protocol.
External address pins make it possible to address up to eight CAT24C32 devices on the same bus.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (25) | Package Drawings (6) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
CAT24C32C4CTR | Active |
|
CAT24C32, 32KB I2C SER EEPROM | WLCSP-4 | 567JY | 1 | 260 | Die Surf Tape and Reel | 5000 | $0.2667
|
||||||||
CAT24C32C5ATR | Active |
|
CAT24C32 | WLCSP-5 | 567GN | 1 | 260 | Die Surf Tape and Reel | 5000 | $0.3144
|
||||||||
CAT24C32C5CTR | Active |
|
CAT24C32, 32KB I2C SER EEPROM | WLCSP-5 | 567JQ | 1 | 260 | Die Surf Tape and Reel | 5000 | $0.3144 | ||||||||
CAT24C32HU4I-GT3 | Active |
|
CAT24C32 | UDFN-8 | 517AZ | 1 | 260 | Tape and Reel | 3000 | $0.2267 | ||||||||
CAT24C32WI-GT3 | Active |
|
CAT24C32 | SOIC-8 | 751BD | 1 | 260 | Tape and Reel | 3000 | $0.1267 | ||||||||
CAT24C32YI-GT3 | Active |
|
CAT24C32 | TSSOP-8 | 948AL | 1 | 260 | Tape and Reel | 3000 | $0.1267
|
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
FutureElectronics (2020-08-19 00:00) | : | <1K |
Market Leadtime (weeks) | : | 13 to 16 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | 13 to 16 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
CAT24C32C4CTR
$0.2667
Pb
A
H
P
Active
Serial
32 kb
4k x 8
I2C
1000
-
1.7
5.5
3
1
-40
85
WLCSP-4
CAT24C32C5ATR
$0.3144
Pb
A
H
P
Active
Serial
32 kb
4k x 8
I2C
1000
-
1.7
5.5
3
1
-40
85
WLCSP-5
CAT24C32C5CTR
$0.3144
Pb
A
H
P
Active
Serial
32 kb
4k x 8
I2C
1000
-
1.7
5.5
3
1
-40
85
WLCSP-5
CAT24C32HU4I-GT3
$0.2267
Pb
A
H
P
Active
Serial
32 kb
4k x 8
I2C
1000
-
1.7
5.5
3
1
-40
85
UDFN-8
CAT24C32WI-GT3
$0.1267
Pb
A
H
P
Active
Serial
32 kb
4k x 8
I2C
1000
-
1.7
5.5
3
1
-40
85
SOIC-8
CAT24C32YI-GT3
$0.1267
Pb
A
H
P
Active
Serial
32 kb
4k x 8
I2C
1000
-
1.7
5.5
3
1
-40
85
TSSOP-8
Support |