feedback
Rate this webpage
Need
Support?

NSP4201: Low Clamping Voltage Surge Protection Diode Array

Datasheet: ESD and Surge Protection Device
Rev. 1 (174kB)
Product Overview
»View Material Composition
» Product Change Notification
The NSP4201MR6 transient voltage suppressor is designed to protect high speed data lines from ESD, EFT, and lightning surges.
Features
 
  • Protection for the Following IEC Standards:
    IEC 61000−4−2 (ESD) ±30 kV (Contact)
    IEC 61000−4−5 (Lightning) 25 A (8/20 µs)
  • Low Clamping Voltage
  • Low Leakage
  • UL Flammability Rating of 94 V−0
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
Applications
  • High Speed Communication Line Protection
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Digital Video Interface (DVI)
  • Monitors and Flat Panel Displays
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LIGHTING-POWER-POE-GEVB Active
Pb-free
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NSP4201MR6T1G Active
Pb-free
Halide free
NSP4201 TSOP-6 318G-02 1 260 Tape and Reel 3000 $0.1519
SZNSP4201MR6T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NSP4201 TSOP-6 318G-02 1 260 Tape and Reel 3000 $0.1837
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Direction
C Max (pF)
V(BR) Min (V)
VRWM Max (V)
IR Max (µA)
PPK Max (W)
Package Type
NSP4201MR6T1G  
 $0.1519 
Pb
H
 Active   
Ethernet (10/100, Gigabit)
USB 2.0
USB 3.0
5
Unidirectional
5
6
5
1
500
TSOP-6
SZNSP4201MR6T1G  
 $0.1837 
Pb
A
H
P
 Active   
Ethernet (10/100, Gigabit)
USB 2.0
USB 3.0
5
Unidirectional
5
6
5
1
500
TSOP-6
Case Outlines
318G-02   
Previously Viewed Products
Clear List

Featured Video
Connected Lighting Platform for LED Control
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.