feedback
Rate this webpage
Need
Support?

ESD5Z: ESD Protection Diode, SOD-523

Datasheet: ESD Protection Diode - Micro-Packaged Diodes for ESD Protection
Rev. 15 (65kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The ESD5Z Series is designed to protect voltage sensitive components from ESD and transient voltage events. Excellent clamping capability, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its small size, it is suited for use in cellular phones, portable devices, digital cameras, power supplies and many other portable applications.
Features
 
  • IEC61000-4-2 up to +/- 30 kV contact
  • 8x20 us pulse up to 240W
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
Applications
  • General ESD protection for handheld devices
  • TVS protection for charger line and battery contacts in handheld products
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
ESD5Z12T1G Active
Pb-free
Halide free
ESD5Z, 12 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.024
ESD5Z12T5G Active
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.024
ESD5Z2.5T1G Active
Pb-free
Halide free
ESD5Z, 2.5 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.024
ESD5Z2.5T5G Active
Pb-free
Halide free
ESD5Z, 2.5 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.024
ESD5Z3.3T1G Active
Pb-free
Halide free
ESD5Z, 3.3 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.024
ESD5Z3.3T5G Active
Pb-free
Halide free
ESD5Z, 3.3 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.024
ESD5Z5.0T1G Active
Pb-free
Halide free
ESD5Z, 5.0 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.024
ESD5Z5.0T5G Active
Pb-free
Halide free
ESD5Z, 5.0 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.024
ESD5Z6.0T1G Active
Pb-free
Halide free
ESD5Z, 6.0 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.024
ESD5Z6.0T5G Active
Pb-free
Halide free
ESD5Z, 6.0 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.024
ESD5Z7.0T1G Active
Pb-free
Halide free
ESD5Z, 7.0 V SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.024
ESD5Z7.0T5G Active
Pb-free
Halide free
ESD5Z, 7.0 V SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0441
SZESD5Z12T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0513
SZESD5Z12T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0513
SZESD5Z2.5T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0513
SZESD5Z2.5T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0513
SZESD5Z3.3T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0513
SZESD5Z3.3T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0513
SZESD5Z5.0T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0727
SZESD5Z5.0T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0727
SZESD5Z6.0T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0677
SZESD5Z6.0T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0677
SZESD5Z7.0T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 3000 $0.0727
SZESD5Z7.0T5G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD5Z SOD-523-2 502-01 1 260 Tape and Reel 8000 $0.0727
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >10K
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Avnet   (2020-08-19 00:00) : >50K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >500K
PandS   (2020-09-14 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >500K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >100K
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 54,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 13 to 16
ON Semiconductor   (2020-09-02 00:00) : 54,000
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 96,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Direction
C Max (pF)
V(BR) Min (V)
VRWM Max (V)
IR Max (µA)
PPK Max (W)
Package Type
ESD5Z12T1G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
55
14.1
12
0.01
240
SOD-523-2
ESD5Z12T5G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
55
14.1
12
0.01
240
SOD-523-2
ESD5Z2.5T1G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
145
4
2.5
6
120
SOD-523-2
ESD5Z2.5T5G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
145
4
2.5
6
120
SOD-523-2
ESD5Z3.3T1G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
105
5
3.3
0.05
158
SOD-523-2
ESD5Z3.3T5G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
105
5
3.3
0.05
158
SOD-523-2
ESD5Z5.0T1G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
80
6.2
5
0.05
174
SOD-523-2
ESD5Z5.0T5G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
80
6.2
5
0.05
174
SOD-523-2
ESD5Z6.0T1G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
70
6.8
6
0.01
181
SOD-523-2
ESD5Z6.0T5G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
70
6.8
6
0.01
181
SOD-523-2
ESD5Z7.0T1G  
 $0.024 
Pb
H
 Active   
General I/O
1
Unidirectional
65
7.5
7
0.01
200
SOD-523-2
ESD5Z7.0T5G  
 $0.0441 
Pb
H
 Active   
General I/O
1
Unidirectional
65
7.5
7
0.01
200
SOD-523-2
SZESD5Z12T1G  
 $0.0513 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
55
14.1
12
0.01
240
SOD-523-2
SZESD5Z12T5G  
 $0.0513 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
55
14.1
12
0.01
240
SOD-523-2
SZESD5Z2.5T1G  
 $0.0513 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
145
4
2.5
6
120
SOD-523-2
SZESD5Z2.5T5G  
 $0.0513 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
145
4
2.5
6
120
SOD-523-2
SZESD5Z3.3T1G  
 $0.0513 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
105
5
3.3
0.05
158
SOD-523-2
SZESD5Z3.3T5G  
 $0.0513 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
105
5
3.3
0.05
158
SOD-523-2
SZESD5Z5.0T1G  
 $0.0727 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
80
6.2
5
0.05
174
SOD-523-2
SZESD5Z5.0T5G  
 $0.0727 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
80
6.2
5
0.05
174
SOD-523-2
SZESD5Z6.0T1G  
 $0.0677 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
70
6.8
6
0.01
181
SOD-523-2
SZESD5Z6.0T5G  
 $0.0677 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
70
6.8
6
0.01
181
SOD-523-2
SZESD5Z7.0T1G  
 $0.0727 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
65
7.5
7
0.01
200
SOD-523-2
SZESD5Z7.0T5G  
 $0.0727 
Pb
A
H
P
 Active   
General I/O
1
Unidirectional
65
7.5
7
0.01
200
SOD-523-2
Case Outlines
502-01   
Packages
ESD5Z: ESD Protection Diode, SOD-523
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.