feedback
Rate this webpage
Need
Support?

NUP4302: Schottky Diode Array for ESD Protection

Datasheet: Schottky Diode Array for Four Data Line ESD Protection
Rev. 3 (117.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NUP4302MR6 is designed to protect high speed data line interface fromESD, EFT and lightning.
Features
 
  • Very Low Forward Voltage Drop
  • Fast Switching
  • PN Junction Guard Ring for Transient and ESD Protection
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body Model and Class C (Exceeding 400 V) per Machine Model
  • Compliance with: IEC6100-4-2 (ESD) 15 kV (air), 8 kV (contact)
  • UL Flammability Rating of 94 V - O
  • Pb-Free Package is Available
Applications
  • Ultra High - Speed Switching
  • USB 1.1 and 2.0 Power and Data Line Protection
  • Digital Video Interface (DVI)
  • Monitors and Flat Panel Displays
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NUP4302MR6T1G Active
Pb-free
NUP4302 TSOP-6 318G-02 1 260 Tape and Reel 3000 $0.3333
NUP4302MR6T1 Obsolete
NUP4302 TSOP-6 318G-02 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Direction
C Max (pF)
V(BR) Min (V)
VRWM Max (V)
IR Max (µA)
PPK Max (W)
Package Type
NUP4302MR6T1G  
 $0.3333 
Pb
 Active   
DVI
USB 2.0
4
Bidirectional
28
30
25
30
0.225
TSOP-6
Case Outlines
318G-02   
Packages
NUP4302: Schottky Diode Array for ESD Protection
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.