feedback
Rate this webpage
Need
Support?

NUP2115L: ESD protection for FlexRay transceiver

Datasheet: ESD Protection Diode, Low Capacitance ESD Protection for High Speed Data
Rev. 4 (134kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The SZ/NUP2115L has been designed to protect the FlexRay tranceiver from ESD and other harmful surge events. This device provides bidirectional protection for each data line with a single compact SOT-23 package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements.
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7381B0V2GEVB Active
Pb-free
FlexRay® Transceiver, Clamp 30 Evaluation Board
NCV7381BGEVK Active
Pb-free
FlexRay® Transceiver, Clamp 30 Evaluation Kit
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NUP2115LT1G Active
Pb-free
Halide free
NUP2115L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.1617
NUP2115LT3G Active
Pb-free
Halide free
NUP2115L SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.1617
SZNUP2115LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NUP2115L SOT-23-3 318-08 1 260 Tape and Reel 3000 $0.178
SZNUP2115LT3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NUP2115L SOT-23-3 318-08 1 260 Tape and Reel 10000 $0.1695
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 96,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 90,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 12,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 20,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Direction
C Max (pF)
V(BR) Min (V)
VRWM Max (V)
IR Max (µA)
PPK Max (W)
Package Type
NUP2115LT1G  
 $0.1617 
Pb
H
 Active   
Flexray
2
Bidirectional
10
26.2
24
0.1
200
SOT-23-3
NUP2115LT3G  
 $0.1617 
Pb
H
 Active   
Flexray
2
Bidirectional
10
26.2
24
0.1
200
SOT-23-3
SZNUP2115LT1G  
 $0.178 
Pb
A
H
P
 Active   
Flexray
2
Bidirectional
10
26.2
24
0.1
200
SOT-23-3
SZNUP2115LT3G  
 $0.1695 
Pb
A
H
P
 Active   
Flexray
2
Bidirectional
10
26.2
24
0.1
200
SOT-23-3
Case Outlines
318-08   
Previously Viewed Products
Clear List

Featured Video
Ask an Expert - How to protect in-vehicle FlexRay Communication Network?
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.