LC03-6: ESD / Surge Protector
The LC03-6 is designed to protect equipment attached to high speed communication lines from ESD, EFT, and lighting.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Software (3) | Package Drawings (1) |
Simulation Models (2) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (7) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
LIGHTING-POWER-POE-GEVB | Active |
|
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform | ||
POE-GEVB | Active |
|
Power over Ethernet (PoE) Shield Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LC03-6R2G | Active |
|
LC03-6 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.4755 | ||||||||
LC03-6R2 | Obsolete |
|
LC03-6 | SOIC-8 | 751-07 | 1 | 235 | Tape and Reel | 2500 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Direction
C Max (pF)
V(BR) Min (V)
VRWM Max (V)
IR Max (µA)
PPK Max (W)
Package Type
LC03-6R2G
$0.4755
Pb
A
H
P
Active
Ethernet (10/100, Gigabit)
T1/E1, T3/E3
2
Unidirectional
25
6
5
20
2000
SOIC-8
Case Outlines
751-07
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.