feedback
Rate this webpage
Need
Support?

NIS6350: +5 Volt Electronic eFuse

Datasheet: +5 Volt Electronic eFuse
Rev. 3 (242kB)
Product Overview
»View Material Composition
» Product Change Notification
The NIS6350 is a cost effective, resettable fuse which can greatly enhance the reliability of a USB application from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits and to protect the input side circuitry from reverse currents. It includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue its operation.
Features   Benefits
     
  • 85 mΩ Max RDS(on)
 
  • Increased Efficiency
  • Integrated Reverse Current Protection
 
  • Automotive Short-to-Battery Protection
  • Adjustable Output Current Limit Protection with Thermal Shutdown
 
  • Accurate Over-current Protection for Sensitive Loads
  • IEC61000−4−2 Level 4 ESD Protection for Vbus up to ±8 kV
 
  • Robust System Level ESD Protection
  • Fast Response Overvoltage Clamp Circuit with Selectable Level
 
  • Accommodating for different VBUS drive levels
  • Digital Enable with Separate FLAG for Fault Identification
 
  • Load Diagnostics
  • Integrated Current Monitoring
 
  • Load Diagnostics
  • Both Latching and Auto−Retry Options Available
 
  • Fail-Open Options
  • NIV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
 
  • Automotive Qualified
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
   
Applications   End Products
  • USB 2.0/3.0/3.1 VBUS
  • USB Type−C PD Charging
  • Solid State Drives
  • Mother Boards
 
  • Solid State Drive (SSD) Portable Drives
  • Automotive Infotainment
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NIV6350MT1GEVB Active
Pb-free
NIS6350MT1GEVB Eval Board
NIV6350MT2GEVB Active
Pb-free
NIS6350MT2GEVB Eval Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NIS6350MT1TXG Active
Pb-free
Halide free
NIS6350 WDFNW-10 515AB 1 260 Tape and Reel 3000 $0.492
NIS6350MT2TXG Active
Pb-free
Halide free
NIS6350 WDFNW-10 515AB 1 260 Tape and Reel 3000 $0.492
NIV6350MT1TXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NIS6350 WDFNW-10 515AB 1 260 Tape and Reel 3000 $0.6293
NIV6350MT2TXG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NIS6350 WDFNW-10 515AB 1 260 Tape and Reel 3000 $0.6293
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2020-09-02 00:00) : 12,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
VI Max (V)
rDS(on) Max (mΩ)
TSD Typ (°C)
Thyst Typ (°C)
Package Type
NIS6350MT1TXG  
 $0.492 
Pb
H
 Active   
Latch
10
85
175
45
WDFNW-10
NIS6350MT2TXG  
 $0.492 
Pb
H
 Active   
Auto-Retry
10
85
175
45
WDFNW-10
NIV6350MT1TXG  
 $0.6293 
Pb
A
H
P
 Active   
Latch
10
85
175
45
WDFNW-10
NIV6350MT2TXG  
 $0.6293 
Pb
A
H
P
 Active   
Auto-Retry
10
85
175
45
WDFNW-10
Case Outlines
515AB   
Application
Diagram - Block
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.