feedback
Rate this webpage
Need
Support?

NIS6420: Electronic Fuse, 12V

Datasheet: Electronic Fuse, 3 to 12 Volt
Rev. 4 (158kB)
Product Overview
»View Material Composition
» Product Change Notification
NIS6420 is a cost effective, resettable fuse which can greatly
enhance the reliability of a hard drive or other circuit from both
catastrophic and shutdown failures.
It is designed to protect the downstream circuitry against an
overcurrent event by limiting the current while protecting against high
inrush current, as well as monitoring the load current in real time.
Features   Benefits
     
  • Fast Response Overvoltage Clamp Circuit
 
  • Limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue its operation.
  • Digital and Tristate Enable
 
  • Allows paralleling of eFuses as well as synchronizing turning on and off
  • Integrated Reverse Current Protection
   
  • Thermally Protected
   
  • Integrated Soft−Start Circuit
   
  • Internal Undervoltage Lockout Circuit
   
Applications   End Products
  • Hard Drives
  • Solid State Drives
  • Mother Boards
 
  • Hard Drives and Solid State Drives
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NIS6420MT1GEVB Active
Pb-free
NIS6420MT1GEVB: 12 V eFuse Evaluation Board, Thermal Latching
NIS6420MT2GEVB Active
Pb-free
NIS6420MT2GEVB: 12 V eFuse Evaluation Board, Auto-Retry
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NIS6420MT1TWG Active
Pb-free
Halide free
NIS6420, 12V eFuse Latch WQFN-12 510BM 1 260 Tape and Reel 3000 $0.3133
NIS6420MT2TWG Active
Pb-free
Halide free
NIS6420, 12V eFuse Auto-Retry WQFN-12 510BM 1 260 Tape and Reel 3000 $0.3133
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
VI Max (V)
rDS(on) Max (mΩ)
TSD Typ (°C)
Thyst Typ (°C)
Package Type
NIS6420MT1TWG  
 $0.3133 
Pb
H
 Active   
Latch
16
60
150
25
WQFN-12
NIS6420MT2TWG  
 $0.3133 
Pb
H
 Active   
Auto-Retry
16
60
150
25
WQFN-12
Case Outlines
510BM   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.