feedback
Rate this webpage
Need
Support?

NIS5232: 12 V Electronic Fuse, eFuse

Datasheet: +12 Volt Electronic Fuse
Rev. 2 (265kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NIS5232 is a cost effective, resettable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits. It also includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue operation. Two thermal options are available, latching and auto-retry.
Features
 
  • Integrated Power Device
  • Power Device Thermally Protected
  • No External Current Shunt Required
  • 9 V to 18 V Input Range
  • 44 m Typical
  • Internal Charge Pump
  • Internal Undervoltage Lockout Circuit
  • Internal Overvoltage Clamp
  • ESD Ratings: Human Body Model (HBM); 1500 V
    Machine Model (MM); 200 V
  • These Devices are PbFree and are RoHS Compliant
Applications   End Products
  • Mother Board Power Management
 
  • Hard Drives
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NIS5232-35GEVB Active
Pb-free
NIS5232-35 Electronic Fuse Evaluation Board
STR-NIS5232-GEVB Active
Pb-free
Strata Enabled NIS5232 12V, 44mΩ, 4.2A eFuse
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NIS5232MN1TXG Active
Pb-free
Halide free
NIS5232 DFN-10 485C 1 260 Tape and Reel 3000 $0.3453
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
VI Max (V)
rDS(on) Max (mΩ)
TSD Typ (°C)
Thyst Typ (°C)
Package Type
NIS5232MN1TXG  
 $0.3453 
Pb
H
 Active   
Latch Off
18
55
175
45
DFN-10
Case Outlines
485C   
Previously Viewed Products
Clear List

Featured Video
Live Demo | eFuses in Parallel, Short Circuit Functions, Hot Plug Capability
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.