feedback
Rate this webpage
Need
Support?

NIS5132: 12 V Electronic Fuse, eFuse

Datasheet: +12 Volt Electronic Fuse
Rev. 10 (266kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NIS5132 is a cost effective, resettable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits. It also includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue operation.
Features
 
  • Integrated Power Device
  • Internal Latching Thermally Protected
  • No External Current Shunt Required
  • 9V to 18V Input Range
  • Internal Charge Pump
  • Internal Undervoltage Lockout Circuit
  • Internal Overvoltage Clamp
  • ESD Ratings: Human Body Model (HBM); 1500V, Machine Model (MM); 200V
  • These are Pb-Free Devices
  • Auto Retry Option
  • 44 mohm Typical
Applications   End Products
  • Mother Board Power Management
 
  • Hard Drives
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NIS5132-GEVB Active
Pb-free
Strata Enabled NIS5132 12V, 44mΩ, 3.6A eFuse
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NIS5132MN1TXG Active
Pb-free
Halide free
NIS5132 DFN-10 485C 1 260 Tape and Reel 3000 $0.3933
NIS5132MN2TXG Active
Pb-free
Halide free
NIS5132 DFN-10 485C 1 260 Tape and Reel 3000 $0.3933
NIS5132MN3TXG Active
Pb-free
Halide free
NIS5132 DFN-10 485C 1 260 Tape and Reel 3000 $0.4968
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
VI Max (V)
rDS(on) Max (mΩ)
TSD Typ (°C)
Thyst Typ (°C)
Package Type
NIS5132MN1TXG  
 $0.3933 
Pb
H
 Active   
Latch Off
18
55
175
45
DFN-10
NIS5132MN2TXG  
 $0.3933 
Pb
H
 Active   
Auto-Retry
18
55
175
45
DFN-10
NIS5132MN3TXG  
 $0.4968 
Pb
H
 Active   
Latch Off
18
55
175
45
DFN-10
Case Outlines
485C   
Previously Viewed Products
Clear List

Featured Video
Greatly Enhance the Reliability of A Hard Drive/Other Circuit - Electronic Fuse (eFuse) Solution
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.