Universal Serial Bus Transceiver

Lifetime

Overview

The USB1T20 is a generic USB 2.0 compliant transceiver. Using a single voltage supply, the USB1T20 provides an ideal USB interface solution for any electronic device able to supply 3.0V to 3.6V. It is designed to allow 5.0V or 3.3V programmable and standard logic to interface with the physical layer of the Universal Serial Bus. It is capable of transmitting and receiving serial data at both full speed (12Mbit/s) and low speed (1.5Mbit/s) data rates. Packaged in industry-standard TSSOP package. The USB1T20 is ideal for mobile electronics and other space-constrained applications.

  • Media Tablets
  • Mobile Handsets
  • PMP/MP3 Players
  • Complies with Universal Serial Bus specification 2.0 for FS/LS applications
  • Utilizes digital inputs and outputs to transmit and receive USB cable data
  • Supports 12Mbit/s "Full Speed" and 1.5Mbit/s "Low Speed" serial data transmission
  • Supports single-ended and differential data interface as function of MODE
  • Single 3.3V supply
  • ESD Performance: Human Body Model > 9.5 kV on D-, D+ pins only > 4 kV on all other pins
  • Space saving 14-terminal MLP package

Tools and Resources

Product services, tools and other useful resources related to USB1T20

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

┗

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.