System Basis Chip with a High-Speed CAN/CAN FD, Two LINs and a Boost-BuckDC/DC Converter.

Active

Overview

NCV7471B/C is a System Basis Chip (SBC) integrating functions typically found in automotive Electronic Control Units (ECUs) in the body domain. NCV7471B/C provides and monitors the low−voltage power supplies for the application microcontroller and other loads, monitors the application software via a watchdog and includes high−speed CAN/CANFD and LIN transceivers allowing the ECU tohost multiple communication nodes or to act as a gateway unit. The on−chip state controller ensures safe power−up sequence and supports low−power modes with a configurable set of features including wakeup from the communication buses or by a local digital signal WU. The status of several NCV7471B/C internal blocks can be read by the microcontroller through the serial peripheral interface or can beused to generate an interrupt request.

  • Control Logic
    - Ensures safe power−up sequence and the correct reaction to different supply conditions
    - Controls mode transitions including the power management and wakeup treatment − bus wakeups, local wakeups (via WU pin) and cyclic wakeups (through the on−chip timer)
    - Generates reset and interrupt requests
  • Serial Peripheral Interface
    - Operates with 16−bit frames
    - Ensures communication with the ECU’s microcontroller unit
    - Mode settings, chip status feedback and watchdog are accessible through eight twelve−bits registers
  • 5 V VOUT Supply from a DC/DC Converter
    - Can deliver up to 500 mA with accuracy of ±2%
    - Supplies typically the ECU’s microcontroller
  • 5 V VOUT2 Low−drop Output Regulator
    - Can supply external loads – e.g. sensors
    - Controlled by SPI and the state machine
    - Protected against short to the car battery
  • 11 V (NCV7471B) or 6.5 V (NCV7471C) V_MID Supply from a DC/DC Converter
  • A High−speed CAN/CANFD Transceiver
    - ISO11898−2: 2016 Compliant
    - Communication speed up to 1 Mbps
    - Specification for loop delay symmetry up to 2 Mbps
    - TxD dominant time−out protection
  • Two LIN Transceivers
    - ISO17987−4, LIN2.X and J2602 compliant
    - TxD dominant time−out protection
  • Wakeup Input WU
    - Edge−sensitive high−voltage input
    - Can be used as a wake−up source or as a logical input polled through SPI
  • Protection and Monitoring Functions
    - Monitoring of the main supply through the V_MID point
    - Monitoring of VOUT supply output with programmable threshold
    - VOUT2 supply diagnosis through SPI and interrupt
    - Thermal warning and thermal shutdown protection
    - Programmable watchdog monitoring the ECU software
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV7471B

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7471BDQ5R2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-36 EP

3

260

REEL

1500

No

CAN

LIN

20 kbaud

2 Mb/s

2

2

2.5

28

-

-

-

$2.9532

More Details

NCV7471CDQ5R2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-36 EP

3

260

REEL

1500

No

CAN

LIN

20 kbaud

2 Mb/s

2

2

2.5

28

-

-

-

$3.093

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.