Dual CAN Transceiver, High Speed, Low Power

Obsolete

Overview

The NCV7441, dual CAN transceiver offers two fully independent high-speed CAN transceivers which can be individually connected to two CAN protocol controllers. The CAN channels can be separately put to normal or to standby mode, in which remote wakeup detection from the bus is possible.
Due to the shared auxiliary circuitry and common package, this circuit version can replace two standard high-speed CAN transceivers while saving board space.

  • In-Vehicle Networking
  • Industrial Networking
  • Automobiles
  • Industrial Equipment
  • Compatible with the ISO 11898 Standard (ISO 118982, ISO 118985 and SAE J2284)
  • Low Quiescent Current
  • High Speed (up to 1 Mbps)
  • Ideally Suited for 12 V and 24 V Industrial and Automotive Applications
  • Extremely Low Current Standby Mode with Wakeup Via the Bus
  • Low EME without Commonmode Choke
  • No Disturbance of the Bus Lines with an Unpowered Node
  • Predictable Behavior Under All Supply Circumstances
  • Transmit Data (TxD) Dominant Timeout Function
  • Thermal Protection
  • Bus Pins Protected Against Transients in an Automotive Environment
  • Power Down Mode in Which the Transmitter is Disabled
  • Bus and VSPLIT Pins Short Circuit Proof to Supply Voltage and Ground
  • Input Logic Levels Compatible with 3.3 V Devices
  • Up to 110 Nodes can be Connected to the Same Bus in Function of Topology

Tools and Resources

Product services, tools and other useful resources related to NCV7441

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7441D20R2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-14

2

260

REEL

3000

No

CAN

1 Mb/s

2

2

4.75

5.25

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.