System Basis Chip with LIN, LS and HS Switches

Overview

The NCV7429 is a monolithic LIN System-Basis-Chip with enhanced feature set useful in Automotive Body Control systems. Besides the LIN bus interface the IC features a 5 V voltage regulator, high-side and low-side switches to control LEDs and relays, and supervision functionality like a window watchdog. This allows a highly integrated solution by replacing external discrete components while maintaining the system flexibility. As a consequence, the board space and ECU weight can be minimized.

  • De-centralized Door Electronic Systems
  • Automotive Rear Door
  • Main Supply Functional Operating Range from 5 V to 28 V
  • Main Supply Parametrical Operating Range 6 V to 18 V
  • LIN Physical Layer According to LIN 2.x and SAE J2602
  • Power Management Through Operating Modes: Normal, Standby, Sleep and Flash
  • Software Development Mode for Software Debugging
  • Low Drop Voltage Regulator VR1: 5 V/150 mA, 2%
  • One Wake-up Input, e.g. for Contact Monitoring
  • Wake-up Logic with Cyclic Contact Monitoring
  • Wake-up Source Recognition
  • Independent PWM Functionality for All Outputs (Integrated PWM Registers)
  • Window Watchdog with Programmable Times
  • 2x Low-side Driver (typ. 1.5 ) with Over-load Protection and Active Clamp; e.g. for Relays
  • 3x High-side Driver (typ. 5 ) with Over- and Under-load Detection; e.g. for LED’s and Switches
  • 24-bit SPI Interface
  • Protection against Short Circuit, Over-voltage and Over-temperature
  • TSSOP−20 EP Package
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV7429

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7429DE5R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

2

260

REEL

2500

No

LIN

20 kbaud

5

1

5

28

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.