Quad LIN Transceiver

Active

Overview

NCV7424 is a four channel physical layer device using the Local Interconnect Network (LIN) protocol. It allows interfacing of four independent LIN physical buses and the LIN protocol controllers. The device is compliant to LIN 2.x Protocol Specification package and the SAE J2602 standard. The NCV7424 LIN device is a member of the in-vehicle networking (IVN) transceiver family. The device is a monolithic solution incorporating 4 times the NCV7321-1 transceiver.

  • TSSOP16 Package. Pin-out Compatible with One Single LIN NCV7321 Transceiver (Pin Numbers 4 to 7, and 10 to 13)
  • Compliant with LIN2.x, Backwards Compatible to Version 1.3 and J2602
  • Transmission Rate 1 kbps to 20 kbps
  • Indefinite Short-Circuit Protection on LIN towards Supply and Ground
  • Bus Pins Protected Against Transients in an Automotive Environment
  • Thermal Shutdown
  • System ESD on LIN Pin Exceeding 10 kV, No Need for External ESD Protections
  • Load Dump Protection (45 V)
  • Integrated Slope Control Resulting into Excellent EME Performance also without any Capacitor on LIN Pin
  • Excellent EMI Performance
  • Remote Wake-up via LIN Bus on all Four Channels
  • 3.3 V and 5 V Compatible Digital Inputs

Tools and Resources

Product services, tools and other useful resources related to NCV7424

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7424DB0R2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16 WB

3

260

REEL

2500

Yes

LIN

20 kbaud

4

4

5

27

-

-

-

$0.4945

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.