System Basis Chip with LIN and LDO Regulator

Active

Overview

The NCV7420 is a fully featured local interconnect network (LIN) transceiver designed to interface between a LIN protocol controller and the physical bus. The transceiver is implemented in I3T technology enabling both high-voltage analog circuitry and digital functionality to co-exist on the same chip.
The NCV7420 LIN device is a member of the in-vehicle networking (IVN) transceiver family of onsemi that integrates a LIN v2.0 physical transceiver and either a 3.3 V or a 5.0 V voltage regulator.
The LIN bus is designed to communicate low rate data from control devices such as door locks, mirrors, car seats, and sunroofs at the lowest possible cost. The bus is designed to eliminate as much wiring as possible and is implemented using a single wire in each node. Each node has a slave MCU state machine that recognizes and translates the instructions specific to that function. The main attraction of the LIN bus is that all the functions are not time critical and usually relate to passenger comfort.

  • In-Vehicle Networking
  • Automobiles
  • LIN compliant to specification revision 2.0 (backward compatible to version 1.3) and J2602
  • I3T high voltage technology
  • Bus voltage ±45 V
  • Transmission rate up to 20 kbps
  • Thermal shutdown
  • Indefinite shortcircuit protection on pins LIN and WAKE towards supply and ground
  • Load dump protection (45 V)
  • Bus pins protected against transients in an automotive environment
  • ESD protection level for LIN, INH, WAKE and Vbb up to ±8 kV
  • Output voltage 5.0 V / 50 mA or 3.3 V / 50 mA
  • Wakeup input
  • Enable inputs for standby and sleep mode
  • INH output for auxiliary purposes (switching of an external pullup or resistive divider towards battery,
    control of an external voltage regulator etc.)
  • Integrated slope control

Tools and Resources

Product services, tools and other useful resources related to NCV7420

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7420D23R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

2

260

REEL

3000

No

LIN

20 kbaud

1

1

5

26

-

-

-

Price N/A

More Details

NCV7420D24R2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-14

2

260

REEL

3000

No

LIN

20 kbaud

1

1

5

26

-

-

-

$0.5196

More Details

NCV7420D26R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

2

260

REEL

3000

Yes

LIN

20 kbaud

1

1

5

26

-

-

-

$0.5906

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.