CAN Transceiver, ISO 11992

Active

Overview

The NCV7390 CAN transceiver is designed for systems according to the International Standard ISO11992-1. The NCV7390 transceiver provides a point-to-point connection for serial data interchange between towing and towed vehicle or other similar automotive applications. The transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus. The device provides differential transmit capability but allows switching in error conditions to a single−wire transmitter and/or receiver.

  • In-Vehicle Networking
  • Truck, trailer
  • Designed for Systems According to the International StandardISO 11992−1
  • Suited Both for 12 V and 24 V Battery Systems Applications
  • Error Detection Circuit and Capability of Single Wire Operation
  • Sleep Mode with Low Current Consumption and Bus wake−upFunction
  • VCC Pin Allowing Interfacing with 3 V to 5 V Microcontrollers
  • Low Electromagnetic Emission (EME) and High ElectromagneticSusceptibility
  • Ground Shift Robustness
  • Under all Supply Conditions the Chip Behaves Predictably
  • Thermal Protection
  • AEC−Q100 Qualified and PPAP Capable
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NCV7390

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7390DB0R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

2

260

REEL

3000

No

CAN

100 kbps

1

1

7

32

~NA~

~NA~

~NA~

$3.0666

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.