FlexRay® Transceiver, Clamp 30

Active

Overview

NCV7381C is a high−temperature single-channel FlexRay transceiver compliant with the FlexRay Electrical Physical Layer Specification Rev. 3.0.1, capable of communicating at speeds of up to 10 Mbit/s. It provides differential transmit and receive capability between a wired FlexRay communication medium on one side and a protocol controller and a host on the other side.
NCV7381C mode control functionality is optimized for nodes permanently connected to car battery.
It offers excellent EMC and ESD performance.

  • In Vehicle Networking
  • Powertrain
  • X-by-Wire
  • Safety
  • Automobiles
  • Compliant with FlexRay Electrical Physical Layer Specification
    Rev 3.0.1
  • FlexRay Transmitter and Receiver in Normal-power Modes for
    Communication up to 10 Mbit/s
  • Support of 60 ns Bit Time
  • FlexRay Low-power Mode Receiver for Remote Wakeup Detection
  • Excellent Electromagnetic Susceptibility (EMS) Level over Full
    Frequency Range. Very Low Electromagnetic Emissions (EME)
  • Bus Pins Protected against >10 kV System ESD Pulses
  • Safe Behavior under Missing Supply or No Supply Conditions
  • Interface Pins for a Protocol Controller and a Host
    (TxD, RxD, TxEN, RxEN, STBN, BGE, EN, ERRN)
  • INH Output for Control of External Regulators
  • Local Wakeup Pin WAKE
  • TxEN Time-out
  • BGE Feedback
  • Supply Pins VBAT, VCC, VIO with Independent Voltage Ramp Up:
    - VBAT Supply Parametrical Range from 5.5 V to 50 V
    - VCC Supply Parametrical Range from 4.75 V to 5.25 V
    - VIO Supply Parametrical Range from 2.3 V to 5.25 V
  • Compatible with 14 V and 28 V Systems
  • Operating Ambient Temperature -40°C to +150°C (TAMB_Class0)
  • Junction Temperature Monitoring with Two Levels
  • Increased Operating Junction Temperature
  • FlexRay Functional Classes
    - Bus Driver Voltage Regulator Control
    - Bus Driver Bus Guardian Interface
    - Bus Driver Logic Level Adaptation
    - Bus Driver Remote Wakeup
  • Automotive Qualification According to AECQ100

Tools and Resources

Product services, tools and other useful resources related to NCV7381C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7381CDP0R2G

Loading...

Active

CAD Model

Pb

A

H

P

SSOP-16

2

260

REEL

2000

Yes

FlexRay

10 Mb/s

1

1

5.5

50

-

-

-

$1.0547

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.