LIN Transceiver

Overview

The NCV7380 is a physical layer device for a single wire data link capable of operating in applications where high data rate is not required and a lower data rate can achieve cost reductions in both the physical media components and in the microprocessor which uses the network.
The NCV7380 is designed in accordance to the physical layer definition of the LIN (Local Interconnect Network) Protocol Specification, Rev. 1.3.
The IC furthermore can be used in ISO9141 systems. Because of the very low current consumption of the NCV7380 in recessive state, it is suitable for ECU applications with low standby current requirements, whereby no sleep/wake−up control from the microprocessor is necessary.

  • Automotive
  • Communication
  • Operating Voltage 6.0V to 18V
  • Low Current Consumption
  • Slew Rate Control
  • Integrated Receiver Filter
  • Bus Voltage Range form -27V to 40V
  • Integrated Termination Resistor
  • Up to 20 kBaud
  • Compatible with LIN spec. 1.3
  • Compatible with ISO9141
  • High EMI Immunity
  • Short Circuit Protection
  • Thermal Overload Protection
  • High Signal Symmetry
  • ±4.0kV ESD
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • High Impedance BUS pin for Loss of Ground and Undervoltage Condition

Tools and Resources

Product services, tools and other useful resources related to NCV7380

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7380D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

No

LIN

-

1

1

-

40

50

20

0.024

Price N/A

More Details

NCV7380DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

LIN

-

1

1

-

40

50

20

0.024

Price N/A

More Details

NCV7380DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

LIN

-

1

1

-

40

50

20

0.024

Price N/A

More Details

NCV7380DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

LIN

-

1

1

-

40

50

20

0.024

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.