Voltage Regulator with Integrated LIN Transceiver

Overview

The NCV7361A consists of a low drop voltage regulator, 5.0 V/50 mA and a LIN bus transceiver. The LIN transceiver is suitable for LIN bus systems compatible to LIN−Protocol Specification Rev. 1.3, 2.0 and SAE J2602. The combination of voltage regulator and bus transceiver make it ideal for a powerful and inexpensive cost effective slave node in a LIN Bus system.

  • Automotive
  • Industrial
  • Operating Voltage VSUP = 5.5 to 18 V
  • Very Low Standby Current Consumption < 110 uA in Normal Mode (< 50 uA in Sleep Mode)
  • PNP Bipolar Transistor Driver
  • Slew Rate Control and Wave Shaping for Best EMC Behavior
  • BUS Input Voltage 24 V to 30 V (Independent of VSUP)
  • WakeUp by LIN BUS and Startup Capable Independent of EN Voltage Level
  • Baud Rate up to 20 kBaud
  • Compatible to LIN Specification 1.3, 2.0 and SAE J2602
  • Compatible to ISO9141 Functions
  • Regulator Output Voltage 5.0 V +/-2%
  • Regulator Output Current Max. 50 mA
  • Regulator Output Current Limit
  • Regulator Overtemperature Shutdown
  • Reset Time 100 ms and Reset Threshold Voltage 4.65 V
  • CMOS Compatible Interface to Microcontroller
  • Load Dump Protected (40 V Peak)
  • Resistant Against Transient Pulses According to ISO 7637 at Pin VSUP, BUS and EN
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Control

Tools and Resources

Product services, tools and other useful resources related to NCV7361A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7361ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

LIN

-

1

1

5.25

18

6

120000

0.11

Price N/A

More Details

NCV7361ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

LIN

-

1

1

5.25

18

6

120000

0.11

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.