CAN FD Transceiver, High Speed

Active

Overview

The NCV7357 CAN FD transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller. The NCV7357 is an addition to the CAN high−speed transceiver family complementing NCV7344 CAN stand−alone transceivers and previous generations such as AMIS42665, AMIS3066x, etc. The NCV7357 guarantees additional timing parameters to ensure robust communication at data rates beyond 1 Mbps to cope with CAN flexible data rate requirements (CAN FD). These features make the NCV7357 an excellent choice for all types of HS−CAN networks, in nodes that require only a basic CAN capability.

  • Automotive
  • Industrial Networks
  • Powertrain, Chassis, Body, ...
  • Compliant with ISO 11898−2:2016
  • CAN FD Timing Specified up to 5 Mbps
  • VIO Pin on NCV7357−3 Version for Digital Signals Logic Level Adaptation
  • Transmit Data (TxD) Dominant Timeout Function
  • Very High ESD Robustness of Bus Pins, >8 kV System ESD Pulses
  • Thermal Protection
  • Bus Pins Short Circuit Proof to Supply Voltage and Ground
  • AEC-Q100 Grade 0 Qualified and PPAP Capable
  • Low Current, Listen Only Silent Mode
  • Low Electromagnetic Emission (EME) and High Electromagnetic Immunity
  • Very Low EME without Common−mode (CM) Choke
  • No Disturbance of the Bus Lines with an Unpowered Node
  • Under All Supply Conditions the Chip Behaves Predictably
  • Bus Pins Protected Against Transients in an Automotive Environment

Tools and Resources

Product services, tools and other useful resources related to NCV7357

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7357D10R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

No

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2229

More Details

NCV7357D13R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

No

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2141

More Details

NCV7357MW0R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

No

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2686

More Details

NCV7357MW3R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

No

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2591

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.