CAN Transceiver, High Speed, Low Power

Favorite

Overview

The NCV7349 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller.The NCV7349 is a new addition to the CAN high−speed transceiver family complementing NCV734x CAN family and previous generations of CAN transceivers such as AMIS42665, AMIS3066x, etc. Due to the wide common−mode voltage range of the receiver inputs and other design features, the NCV7349 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, very low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.

  • Automotive
  • Industrial Networks
  • Compatible with the ISO 11898−5 Standard
  • High Speed (up to 1 Mbps)
  • Very Low Current Standby Mode with Wake−up via the Bus
  • Low Electromagnetic Emission (EME) and Extremely HighElectromagnetic Immunity
  • Very Low EME without Common−mode (CM) Choke
  • No Disturbance of the Bus Lines with an Un−powered Node
  • Transmit Data (TxD) Dominant Time−out Function
  • Under All Supply Conditions the Chip Behaves Predictably
  • Very High ESD Robustness of Bus Pins, >10 kV System ESD Pulses
  • Thermal Protection
  • Bus Pins Short Circuit Proof to Supply Voltage and Ground
  • Bus Pins Protected Against Transients in an Automotive
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable
  • These are Pb−Free Devices
  • VIO Pin on NCV7349−3 Version Allowing Direct Interfacing with 3 V to 5 V Microcontrollers

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7349D10R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

$0.3399

More Details

NCV7349D13R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

$0.3544

More Details

Show More

1-25 of 25

Products per page

Jump to :