CAN Transceiver, High Speed, Low Power

Last Shipments

Overview

The NVC7341 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller. Due to the wide common mode voltage range of the receiver inputs, the NVC7341 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremely low electromagnetic emission (EME) is achieved by the excellent matching of the output signals. The NCV7341 is a new addition to the onsemi CAN high speed transceiver family and offers many additional features.

  • In-Vehicle Networking
  • Industrial Networking
  • Automobiles
  • Industrial Equipment
  • Ideal Passive Behavior when Supply Voltage is Removed
  • Separate VIO Supply for Digital Interface Allowing Communication
    to CAN Controllers and Microcontrollers with Different Supply
    Levels
  • Fully Compatible with the ISO 11898 Standard
  • High Speed (up to 1 Mb)
  • Very Low Electromagnetic Emission (EME)
  • VSPLIT Voltage Source for Stabilizing the Recessive Bus Level if
    Split Termination is Used (Further Improvement of EME)
  • Differential Receiver with High CommonMode Range for
    Electromagnetic Immunity (EMI)
  • Up to 110 Nodes can be Connected in Function of the Bus Topology
  • Transmit Data (TxD) Dominant Timeout Function
  • Bus Error Detection with Version NCV7341D20
  • Bus Pins Protected Against Transients in Automotive Environments
  • Bus Pins and Pin VSPLIT ShortCircuit Proof to Battery and Ground
  • Thermally Protected
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Controls

Tools and Resources

Product services, tools and other useful resources related to NCV7341

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7341D21R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

2

260

REEL

3000

No

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.