Full Feature HART Modem

Active

Overview

The NCN5192 is a single-chip, CMOS modem for use in highway addressable remote transducer (HART) field instruments and masters. The modem and a few external passive components provide all of the functions needed to satisfy HART physical layer requirements including modulation, demodulation, receive filtering, carrier detect, and transmit-signal shaping. In addition, the NCN5192 also has an integrated DAC for low-BOM current loop slave transmitter implementation. The NCN5192 uses phase continuous frequency shift keying (FSK)at 1200 bits per second. To conserve power the receive circuits are disabled during transmit operations and vice versa. This provides the half-duplex operation used in HART communications.

  • HART Multiplexers
  • HART Modem Interfaces
  • 4 20 mA Loop Powered Transmitters
  • Industrial Equipment
  • Low Power
  • Bell 202 shift frequencies of 1200 Hz and 2200 Hz
  • Transmit-signal wave shaping
  • Integrated 16 bit Sigma-Delta DAC
  • Meets HART physical layer requirements
  • SPI Communication
  • Receive band-pass filter

Tools and Resources

Product services, tools and other useful resources related to NCN5192

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCN5192MNRG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

3

260

REEL

5000

Yes

HART

1200 baud

1

1

3

5.5

0.02

670

5.0E-4

$2.0815

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.