USB Single Channel Transceiver

Overview

The NCN2500 Integrated Circuit is a single channel transceiver designed to accommodate the physical USB Port with a micro controller digital I/O.The part is fully USB compliants and supports the full 12Mbps speed.On the other hand, the NCN2500 device includes the pull-up resistors as defined by the USB-ECN new specifications.

  • Portable Computer
  • Cellular Phone
  • Compliant to the USB Specification, version 2.0, low and full speed
  • Very small foot print thanks to the QFN16 package
  • Integrated D+ / D- Pull Up Resistors
  • Operates over the full 1.5V to 3.6V Vbat supply
  • Pb-Free Package Available

Tools and Resources

Product services, tools and other useful resources related to NCN2500

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCN2500MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

No

USB Specification, Version 2.0, Low and Full

-

1

1

-

6

0.015

-

9.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.