Quad Line Driver with Three-State Output (EIA-485 )

Consult Sales Office

Overview

The MC75172B/174B Quad Line drivers are differential high speed drivers designed to comply with the EIA-485 Standard. Features include three-state outputs, thermal shutdown, and output current limiting in both directions. These devices also comply with EIA-422-A, and CCITT Recommendations V.11 and X.27.

The MC75172B/174B are optimized for balanced multipoint bus transmission at rates in excess of 10 MBPS. The outputs feature wide common mode voltage range, making them suitable for party line applications in noisy environments. The current limit and thermal shutdown features protect the devices from line fault conditions. These devices offer optimum performance when used with the MC75173 and MC75175 line receivers.

Both devices are available in 16-pin plastic DIP and 20-pin wide body surface mount packages.

  • Meets EIA-485 Standard for Party Line Operation
  • Meets EIA-422-A and CCITT Recommendations V.11 and X.27
  • Operating Ambient Temperature: -40 C to +85 C
  • High Impedance Outputs
  • Common Mode Output Voltage Range: -7 to 12 V
  • Positive and Negative Current Limiting
  • Transmission Rates in Excess of 10 MBPS
  • Thermal Shutdown at 150 C Junction Temperature, ( 20 C)
  • Single 5.0 V Supply
  • Pin Compatible with TI SN75172/4 and NS µA96172/4
  • Interchangeable with MC3487 and AM26LS31 for EIA-422-A Applications PIN CONNECTIONS MC75172B
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC75174B

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

┗

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

MC75174BDW

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

1

235

TUBE

75

No

EIA-485

-

4

-

4.75

5.25

0.03

65000

0.02

Price N/A

More Details

MC75174BDWG

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

No

EIA-485

-

4

-

4.75

5.25

0.03

65000

0.02

Price N/A

More Details

MC75174BDWR2

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-20W

1

235

REEL

1000

No

EIA-485

-

4

-

4.75

5.25

0.03

65000

0.02

Price N/A

More Details

MC75174BDWR2G

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

No

EIA-485

-

4

-

4.75

5.25

0.03

65000

0.02

Price N/A

More Details

MC75174BP

Loading...

Obsolete

View__CAD

Pb

A

H

P

PDIP-16

NA

0

TUBE

500

No

EIA-485

-

4

-

4.75

5.25

0.03

65000

0.02

Price N/A

More Details

MC75174BPG

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

PDIP-16

NA

0

TUBE

25

No

EIA-485

-

4

-

4.75

5.25

0.03

65000

0.02

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.