Dual Line Driver (EIA-423/EIA-232D)

Consult Sales Office

Overview

The MC3488A dual is single ended line driver that has been designed to satisfy the requirements of EIA standards EIA¿423 and EIA¿232D, as well as CCITT X.26, X.28 and Federal Standard FIDS1030. It is suitable for use where signal wave shaping is desired and the output load resistance is greater than 450 ohms. Output slew rates are adjustable from 1.0 µs to 100 µs by a single external resistor. Output level and slew rate are insensitive to power supply variations. Input undershoot diodes limit transients below ground and output current limiting is provided in both output states.

The MC3488A has a standard 1.5 V input logic threshold for TTL or NMOS compatibility.

  • PNP Buffered Inputs to Minimize Input Loading
  • Short Circuit Protection
  • Adjustable Slew Rate Limiting
  • MC3488A Equivalent to 9636A
  • Output Levels and Slew Rates are Insensitive to Power Supply Voltages
  • No External Blocking Diode Required for VEE Supply
  • Second Source µA9636A
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC3488A

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

MC3488AD

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

No

EIA-232D

EIA-423

-

2

-

10.8

13.2

140

150000

0.1

Price N/A

More Details

MC3488ADR2

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

No

EIA-232D

EIA-423

-

2

-

10.8

13.2

140

150000

0.1

Price N/A

More Details

MC3488ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

EIA-232D

EIA-423

-

2

-

10.8

13.2

140

150000

0.1

Price N/A

More Details

MC3488AP1

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

EIA-232D

EIA-423

-

2

-

10.8

13.2

140

150000

0.1

Price N/A

More Details

MC3488AP1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

EIA-232D

EIA-423

-

2

-

10.8

13.2

140

150000

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.