Dual Differential (EIA-422-A)/Quad Single Ended (EIA-423-A) Line Driver

Overview

The MC26LS30 is a low power Schottky set of line drivers which can be configured as two differential drivers which comply with EIA-422-A standards, or as four single-ended drivers which comply with EIA-423-A standards. A mode select pin and appropriate choice of power supplies determine the mode. Each driver can source and sink currents in excess of 50 mA.

In the differential mode (EIA-422-A), the drivers can be used up to 10 Mbaud. A disable pin for each driver permits setting the outputs into a high impedance mode within a +10 V common mode range. In the single-ended mode (EIA-423-A), each driver has a slew rate control pin which permits setting the slew rate of the output signal so as to comply with EIA-423-A and FCC requirements and to reduce crosstalk. When operated from symmetrical supplies (+5.0 V), the outputs exhibit zero imbalance.

The MC26LS30 is available in a 16-pin surface mount package. Operating temperature range is -40° to +85°C.

  • Operates as Two Differential EIA-422-A Drivers, or Four Single-Ended EIA-423-A Drivers
  • High Impedance Outputs in Differential Mode
  • Short Circuit Current Limit In Both Source and Sink Modes
  • +/-10 V Common Mode Range on High Impedance Outputs
  • +/-15 V Range on Inputs
  • Low Current PNP Inputs Compatible with TTL, CMOS, and MOS Outputs
  • Individual Output Slew Rate Control in Single-Ended Mode
  • Replacement for the AMD AM26LS30 and National Semiconductor DS3691

Tools and Resources

Product services, tools and other useful resources related to MC26LS30

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

MC26LS30D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

TUBE

48

No

EIA-422-A

EIA-423-A

-

-

4

-0.5

7

0.01

65000

0.04

Price N/A

More Details

MC26LS30DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

EIA-422-A

EIA-423-A

-

-

4

-0.5

7

0.01

65000

0.04

Price N/A

More Details

MC26LS30DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

REEL

2500

No

EIA-422-A

EIA-423-A

-

-

4

-0.5

7

0.01

65000

0.04

Price N/A

More Details

MC26LS30DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

EIA-422-A

EIA-423-A

-

-

4

-0.5

7

0.01

65000

0.04

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.