Wideband Linear Four-Quadrant Multiplier

Favorite

Overview

The MC1495 is designed for use where the output is a linear product of two input voltages. Maximum versatility is assured by allowing the user to select the level shift method. Typical applications include: multiply, divide*, square root*, mean square*, phase detector, frequency doubler, balanced modulator/demodulator, and electronic gain control.

  • Wide Bandwidth
  • Excellent Linearity:
    2% max Error on X Input, 4% max Error on Y Input Over Temperature
    1% max Error on X Input, 2% max Error on Y Input at +25 °C
  • Adjustable Scale Factor, K
  • Excellent Temperature Stability
  • Wide Input Voltage Range: +/- 10 V
  • +/-15 V Operation

    *When used with an operational amplifier.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :