Linear Four-Quadrant Multiplier

Favorite

Overview

The MC1494 is designed for use where the output voltage is a linear product of two input voltages. Typical applications include: multiply, divide, square root, mean square, phase detector, frequency doubler, balanced modulator/ demodulator, electronic gain control.

The MC1494 is a variable transconductance multiplier with internal level?shift circuitry and voltage regulator. Scale factor, input offsets and output offset are completely adjustable with the use of four external potentiometers. Two complementary regulated voltages provided to simplify offset adjustment and improve power supply rejection.

  • Operates with +/- 15 V Supplies
  • Excellent Linearity: Maximum Error (X or Y) +/-1.0 %
  • Wide Input Voltage Range: +/- 10 V
  • Adjustable Scale Factor, K (0.1 nominal)
  • Single-Ended Output Referenced to Ground
  • Simplified Offset Adjust Circuitry
  • Frequency Response (3.0 dB Small-Signal): 1.0 MHz
  • Power Supply Sensitivity: 30 mV/V typical

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :