CAN Transceiver, High Speed, Low Power

Last Shipments

Overview

The AMIS-42665 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller.
The AMIS-42665 is a new addition to the CAN high-speed transceiver family and offers the following additional features:
= Ideal passive behavior when supply voltage is removed
= Wake-up (WU) over bus
= Extremely low current standby mode
Due to the wide common-mode voltage range of the receiver inputs, the AMIS-42665 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremely low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.

  • In-Vehicle Networking
  • Automobiles
  • Compatible with the ISO 11898 standard (ISO 11898-2, ISO 11898-5 and SAE J2284)
  • High speed (up to 1Mbaud)
  • Ideally suited for 12V and 24V industrial and automotive applications
  • Extremely low current standby mode with wake-up via the bus
  • Low EME common-mode choke is no longer required
  • Differential receiver with wide common-mode range (+/- 35V) for high EMS
  • Voltage source via VSPLIT pin for stabilizing the recessive bus level (further EMC improvement)
  • No disturbance of the bus lines with an un-powered node
  • Transmit data (TxD) dominant time-out function
  • Thermal protection
  • Bus pins protected against transients in an automotive environment
  • Power down mode in which the transmitter is disabled
  • Bus and VSPLIT pins short circuit proof to supply voltage and ground
  • Logic level inputs compatible with 3.3V devices

Tools and Resources

Product services, tools and other useful resources related to AMIS-42665

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

AMIS42665TJAA1RG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

No

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

AMIS42665TJAA6RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

2000

No

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.