CAN Transceiver, High Speed

Last Shipments

Overview

The AMIS-30660 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller.
Due to the wide common-mode voltage range of the receiver inputs, the AMIS-30660 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremely low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.

  • ECU
  • Gateway
  • Body Controller
  • Automobiles
  • Industrial Equipment
  • Fully compatible with the ISO 11898-2 standard
  • Certified Authentication on CAN Transceiver Conformance (d1.1)
  • High speed (up to 1Mbit/s)
  • Ideally suited for 12V and 24V industrial and automotive applications
  • Low EME common-mode choke is no longer required
  • Differential receiver with wide common-mode range (+/- 35V) for high EMS
  • No disturbance of the bus lines with an un-powered node
  • Transmit data (TxD) dominant time-out function
  • Thermal protection
  • Bus pins protected against transients in an automotive environment
  • Silent mode in which the transmitter is disabled
  • Short circuit proof to supply voltage and ground

Tools and Resources

Product services, tools and other useful resources related to AMIS-30660

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

AMIS30660CANH2RG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

No

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

AMIS30660CANH6G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

3

260

TUBE

96

No

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

AMIS30660CANH6RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

3000

No

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.