LIN Transceiver, Stand-alone

Overview

The single-wire transceiver AMIS-30600 is a monolithic integrated circuit in a SOIC-8 package. It works as an interface between the protocol controller and the physical bus. The AMIS-30600 is especially suited to drive the bus line in LIN systems in automotive and industrial applications. Further it can be used in standard ISO9141 systems. In order to reduce current consumption the AMIS-30600 offers a stand-by mode. A wake-up caused by a message on the bus pulls the INH-output high until the device is switched to normal operation mode. The transceiver is implemented in I2T100 technology enabling both high-voltage analog circuitry and digital functionality to co-exist on the same chip. The AMIS-30600 provides an ultra-safe solution to current automotive in-vehicle networking (IVN) requirements by providing unlimited short circuit protection in the event of a fault condition.

  • In-Vehicle Networking
  • Industrial Networking
  • Industrial Equipment
  • Automobiles
  • Slope control dependant from Vbat
  • Integrated slope control for transmitter
  • Integrated filter and hysteresis for receiver
  • Power down supply current < 50µA
  • Load dump protection (45V)
  • Indefinite short circuit protection to supply and ground
  • Thermal shutdown
  • Transmission rate up to 20 kbaud
  • LIN compliant to specification Rev. 1.3 and Rev. 2.0

Tools and Resources

Product services, tools and other useful resources related to AMIS-30600

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

AMIS30600LINI1RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

No

LIN

20 kbaud

1

1

7.3

18

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.