Full Featured KNX Transceiver for Twisted Pair Networks

Active

Overview

NCN5130 is a receiver−transmitter IC suitable for use in KNXtwisted pair networks (KNX TP1−256). NCN5130 embeds both PHY and MAC layers and handles the transmission and reception of data on the bus. It generates from the unregulated bus voltage stabilized voltages for its own power needs as well as to power external devices. NCN5130 assures safe coupling to and decoupling from the bus. Various monitors (bus voltage, current, temperature...) are made available through an analog pin.

  • Home Automation
  • Smart Building
  • Smart lighting & switches
  • Ventilation and air conditioning
  • Thermostats
  • Alarms and smoke detectors
  • Shutters and blinds
  • Alarms
  • Occupancy detection
  • KNX certified TP transceiver with embedded PHY and MAC layers (TP1-256) . 9600 Bauds communication speed.
  • Two high efficient DC-DC converters + one linear regulator :
    - DC-DC1 : fixed 3.3 V
    - DC-DC2 : adjustable between 1.2 and 21 V
    - 20V linear regulator
  • Bus Current Consumption up to 40 mA
  • Supervision of temperature, KNX bus voltage and current
  • Control and monitoring of power regulators
  • Buffering of sent data frames (extended frames upported)
  • Selectable UART/SPI interface and baud rate to host controller.
  • Comprehensive clocking system
    - Operates with industry standard low cost 16 MHz quartz
    - Can generate 8/16 MHz clock for the external MCU
  • Extended ambient temperature range -40 C to +105 C

Tools and Resources

Product services, tools and other useful resources related to NCN5130

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCN5130MNTWG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-40

3

260

REEL

3000

Yes

KNX

9600 baud

1

1

3.13

3.47

-

-

-

$3.197

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.