CAN Transceiver, High Speed, for long networks

Obsolete

Overview

  • Industrial networking

  • Industrial equipment

  • Fully compatible with the ISO 118982 standard
  • Certified authentication on CAN transceiver conformance (d1.1)
  • Wide range of bus communication speed (0 Mbit/s up to 1 Mbit/s)
  • Allows low transmit data rate in networks exceeding 1 km
  • Ideally suited for 12 V and 24 V industrial and automotive applications
  • Low electromagnetic emission (EME) common mode choke is no longer required
  • Differential receiver with wide common mode range (±35 V) for high EMS
  • No disturbance of the bus lines with an unpowered node
  • Thermal protection
  • Bus pins protected against transients
  • Silent mode in which the transmitter is disabled
  • Short circuit proof to supply voltage and ground
  • Logic level inputs compatible with 3.3 V devices

Tools and Resources

Product services, tools and other useful resources related to AMIS-42670

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

AMIS42670ICAH2RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

N

CAN

1 Mb/s

1

1

4.75

5.25

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.