feedback
Rate this webpage
Need
Support?

FUSB3301: USB Type-C Source-Only Controller

Datasheet: USB Type-C Controller for Mobile Chargers and Power Adapters
Rev. 2 (106kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FUSB3301 is an autonomous Source only Type-C controller optimized for mobile chargers and power adapters. It broadcasts the available current of the charger over CC1/CC2 using the USB Type-C standard and prevents VBUS from being asserted until a valid connection has been verified. It can be used for up to 15 W charging using Type-C protocols. The FUSB3301 has very low standby power consumption and is package in a 0.5 mm pitch package to accommodate power adapter PCBs.
Features
 
  • Fully Autonomous Type-C Controller
  • Supports Type-C Version 1.1
  • Fixed Source Mode
  • Low Standby Power: ICC = 5 μA (Typical)
  • VBUS Switch Control
  • Advertises Three Standard Type-C VBUS Current Levels (900 mA, 1.5 A, 3.0 A)
  • 2 kV HBM ESD Protection
  • 10 Lead MLP Package
  • VDD Operating Range, 3.0 V- 5.5 V
End Products
  • Mobile Chargers
  • Power Adapters
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FUSB3301MPX Active
Pb-free
Halide free
FUSB3301 WDFN-10 511DM 1 260 Tape and Reel 3000 $0.4667
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
FUSB3301MPX  
 $0.4667 
Pb
H
 Active   
DFP (Source)
No
Autonomous CC Detection
WDFN-10
Case Outlines
511DM   
Previously Viewed Products
Clear List

New Products

FUSB308BV  USB-C™ Port Controller

  • Compatible with USB−PD Interface Specification Rev 1.0 Ver. 1.3
  • Supports up to 4 Type-C ports with selectable I2C addresses
  • Control for 2 source path load switch devices

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.