FUSB308BV: USB Type-C Port Controller with USB-PD

Datasheet: USB Type-C Port Controller with USB-PD
Rev. 4 (389kB)
Product Overview
View Reliability Data
View Material Composition
Product Change Notification
The FUSB308BV targets system designers looking to implement up to four USB Type-C port controllers (TCPC) with USB-PD capabilities. This solution provides integrated Type-C Rev 1.3 detection circuitry enabling manual attach/detach detection. Time critical Power Delivery functionality is handled autonomously, offloading the µProcessor or Type-C Port Manager (TCPM). The FUSB308BV complies with the USB-PD Interface Specification Rev 1.0 as a TCPC for a standardized interface with TCPM.
Features
 
  • USB-PD Interface Specification Rev 1.0 Ver. 1.2 Compatible
  • USB Type-C Rev 1.3 Compatible
  • USB-PD Rev3.0 Ver. 1.2 Compatible
  • USB-PD Interface Specification Support: Automatic GoodCRC Packet Response, Automatic Retries of Sending Packet, All SOP* Types Supported
  • 2 VBUS Source Control
  • Integrated 3W Capable VCONN to CCx Switch
  • 10-bit VBUS ADC
  • Programmable GPIOs
  • 4 Selectable I2C Addresses
  • Sink Transmit
  • Extended Data Messages (Chunked)
Applications   End Products
  • Portable & Wireless
  • Automotive
  • Consumer
 
  • Desktops
  • Wall Adapters
  • Automotive
Technical Documentation & Design Resources
Data Sheets (1) Videos (2)
Package Drawings (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FUSB308BVMPX Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
FUSB308BV WQFN-16 510BS 1 260 Tape and Reel 3000 $0.9051
Market Leadtime (weeks) : 13 to 16
Avnet   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
FUSB308BVMPX  
 $0.9051 
Pb
A
H
P
 Active   
WQFN-16
Case Outlines
510BS   
Previously Viewed Products
Clear List

New Products

FUSB308BV  USB-C™ Port Controller

  • Compatible with USB−PD Interface Specification Rev 1.0 Ver. 1.3
  • Supports up to 4 Type-C ports with selectable I2C addresses
  • Control for 2 source path load switch devices

Featured Video
11 Myths About USB Type-C Part 2
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.