USB Type-C Port Controller with USB-PD

Last Shipments

Overview

The FUSB308BV targets system designers looking to implement up to four USB Type-C port controllers (TCPC) with USB-PD capabilities. This solution provides integrated Type-C Rev 1.3 detection circuitry enabling manual attach/detach detection. Time critical Power Delivery functionality is handled autonomously, offloading the µProcessor or Type-C Port Manager (TCPM). The FUSB308BV complies with the USB-PD Interface Specification Rev 1.0 as a TCPC for a standardized interface with TCPM.

  • Portable & Wireless
  • Automotive
  • Consumer
  • Desktops
  • Wall Adapters
  • Automotive
  • USB-PD Interface Specification Rev 1.0 Ver. 1.2 Compatible
  • 2 VBUS Source Control
  • USB-PD Interface Specification Support: Automatic GoodCRC Packet Response, Automatic Retries of Sending Packet, All SOP* Types Supported
  • Programmable GPIOs
  • USB Type-C Rev 1.3 Compatible
  • USB-PD Rev3.0 Ver. 1.2 Compatible
  • Integrated 3W Capable VCONN to CCx Switch
  • 10-bit VBUS ADC
  • 4 Selectable I2C Addresses
  • Extended Data Messages (Chunked)
  • Sink Transmit

Tools and Resources

Product services, tools and other useful resources related to FUSB308BV

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Mode Support

Power Delivery Communication Support

IC Features

Reference Price

FUSB308BVMPX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WQFN-16

1

260

REEL

3000

No

DFP (Source)

Yes

TCPC

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.