feedback
Rate this webpage
Need
Support?

FUSB307B: USB Type-C Port Controller with USB-PD

Datasheet: USB Type-C Port Controller with USB-PD
Rev. 3 (450kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FUSB307B targets system designers looking to implement up to four USB Type-C port controllers (TCPC) with USB-PD capabilities. This solution provides integrated Type-C Rev 1.3 detection circuitry enabling manual attach/detach detection. Time critical Power Delivery functionality is handled autonomously, offloading the µProcessor or Type-C Port Manager (TCPM). The FUSB307B complies with the USB-PD Interface Specification Rev 1.0 as a TCPC for a standardized interface with TCPM.
Features
 
  • USB-PD Interface Specification Rev 1.0 Ver. 1.2 Compatible
  • USB Type-C Rev 1.3 Compatible
  • USB-PD Rev3.0 Ver. 1.1 Compatible: Fast Role Swap, Sink Transmit, Extended Data Messages (Chunked)
  • USB-PD Interface Specification Support: Automatic GoodCRC Packet Response, Automatic Retries of Sending Packet, All SOP* Types Supported
  • VBUS Source and Sink Control
  • Integrated 3 W Capable VCONN to CCx Switch
  • 10-bit VBUS ADC
  • Programmable GPIOs
  • 4 Selectable I2C Addresses
  • Dead Battery Operation: Powered from VBUS; LDO Output Provides Power to TCPM
Applications   End Products
  • Portable & Wireless
  • Automotive
  • Consumer
 
  • Smartphones
  • Tablets
  • Digital Cameras
  • Desktops
  • Laptops
  • Rechargeable Docks
  • Speakers
  • Wall Adapters
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
FUSB307BGEVB Active
Pb-free
Eval board for FUSB307B
STR-USBC-4PORT-200W-EVK Active
Pb-free
Strata Enabled USB AC-DC 4-Port 200W Source
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FUSB307BMPX Active
Pb-free
Halide free
FUSB307B WQFN-16 510BS 1 260 Tape and Reel 3000 $0.49
FUSB307BVMPX Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
FUSB307B, Automotive, Temperature Grade 2 WQFN-16 510BS 1 260 Tape and Reel 3000 $0.7546
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
FUSB307BMPX  
 $0.49 
Pb
H
 Active   
DRP
UFP (Sink)
Yes
-
WQFN-16
FUSB307BVMPX  
 $0.7546 
Pb
A
H
P
 Active   
WQFN-16
Case Outlines
510BS   
Previously Viewed Products
Clear List

New Products

FUSB308BV  USB-C™ Port Controller

  • Compatible with USB−PD Interface Specification Rev 1.0 Ver. 1.3
  • Supports up to 4 Type-C ports with selectable I2C addresses
  • Control for 2 source path load switch devices

Featured Video
USB AC-DC 4-Port PD System
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.