FUSB307B: USB Type-C Port Controller with USB-PD
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The FUSB307B targets system designers looking to implement up to four USB Type-C port controllers (TCPC) with USB-PD capabilities. This solution provides integrated Type-C Rev 1.3 detection circuitry enabling manual attach/detach detection. Time critical Power Delivery functionality is handled autonomously, offloading the µProcessor or Type-C Port Manager (TCPM). The FUSB307B complies with the USB-PD Interface Specification Rev 1.0 as a TCPC for a standardized interface with TCPM.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (3) | Videos (4) |
Data Sheets (1) | Evaluation Board Documents (8) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
FUSB307BGEVB | Active |
|
Eval board for FUSB307B | ||
STR-USBC-4PORT-200W-EVK | Active |
|
Strata Enabled USB AC-DC 4-Port 200W Source |
Avnet (2020-08-19) | : | 2 |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
FUSB307BMPX | Active |
|
FUSB307B | WQFN-16 | 510BS | 1 | 260 | Tape and Reel | 3000 | $0.49 | ||||||||
FUSB307BVMPX | Active |
|
FUSB307B, Automotive, Temperature Grade 2 | WQFN-16 | 510BS | 1 | 260 | Tape and Reel | 3000 | $0.7546 |
Market Leadtime (weeks) | : | 17 to 20 |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 8 to 12 |
Avnet (2020-08-19 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
Case Outlines
510BS
Application
Diagram - Block
New Products |
FUSB308BV
:
USB-C™ Port Controller
|
Support |
Featured Video |
USB AC-DC 4-Port PD System |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.