feedback
Rate this webpage
Need
Support?

FUSB303: Autonomous USB Type-C Port Controller with I2C and GPIO Control

Datasheet: FUSB303 Autonomous USB Type-C Port Controller with I2C and GPIO Control
Rev. 3 (265kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The FUSB303 device is a fully autonomous USB Type−C™ controller optimized for 15 W or less applications. The FUSB303 offers CC logic detection for Source Port role, Sink Port role, DRP, and accessory detection support, as well as Dead Battery support as defined in USB−C specifications. The FUSB303 features configurable address I2C access to support multiple ports per system or it can operate autonomously configured by just pins. The FUSB303 features ultra−low power during operation, and an ultra−thin, 12−Lead QFN package.
Features
 
  • Fully Autonomous USB−C™ Port Controller
  • Supports Latest Type−C™ Specification Release 1.3
  • Source, Sink, and DRP Port role Configuration with Optional Accessory Support
  • Try.SRC and Try.SNK modes for Preferring Source Role or Sink Role Respectively
  • VDD Operating Range, 2.85 V − 5.5 V
  • Typical Low Power Operation: ICC < 10µA
  • GPIO and I2C Configuration
  • Max 28 V DC Tolerance on ID, VBUS_DET, CC1 and CC2
  • Dead Battery Support (Sink Port role when No Power Applied)
  • 4 kV HBM ESD Protection for Connector Pins
Applications   End Products
  • USB−C™ Port Controller
 
  • Smartphones
  • Tablets
  • Laptops
  • Accessories
  • Industrial
  • Power Banks
Technical Documentation & Design Resources
Software (2) Videos (2)
Data Sheets (1) FAQ (1)
Package Drawings (1)  
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FUSB303TMX Active
Pb-free
Halide free
FUSB303 X2QFN-12 722AG 1 260 Tape and Reel 5000 $0.204
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
FUSB303TMX  
 $0.204 
Pb
H
 Active   
DFP (Source)
DRP
UFP (Sink)
No
X2QFN-12
Case Outlines
722AG   
Previously Viewed Products
Clear List

New Products

FUSB308BV  USB-C™ Port Controller

  • Compatible with USB−PD Interface Specification Rev 1.0 Ver. 1.3
  • Supports up to 4 Type-C ports with selectable I2C addresses
  • Control for 2 source path load switch devices

Featured Video
11 Myths About USB Type-C Part 1
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.