feedback
Rate this webpage
Need
Support?

FUSB302TV01MPX: Programmable USB Type-C Controller with PD (Default SRC)

Datasheet: FUSB302T Programmable USB Type-C Controller w/PD
Rev. 4 (199kB)
Product Overview
»View Material Composition
» Product Change Notification

The FUSB302T targets system designers looking to implement a USB Type-C wall charger or Travel Adaptor. In addition to the default SRC function, the device supports DRP/ SRC/ SNK with low amount of programmability.

The FUSB302T enables the USB Type-C detection including attach/detach, and orientation. The FUSB302T integrates the physical layer of the USB BMC Power Delivery protocol to allow up to 100 W of power and role swap. The BMC PD block enables full support for alternative interfaces of the Type-C specification.

Reference code is available for the FUSB302T for easy implementation of Type-C and USB BMC Power Delivery protocol across several embedded controller platforms. Click on the Software link below.

Features   Benefits
     
  • Dual-Role Functionality with Autonomous DRP Toggle
 
  • Applicable to many end systems
  • Ability to connect as either a host or a device based on what has been attached
 
  • Autonomous detection
  • Software configurable either as a dedicated host, dedicated device, or dual role
 
  • Offers programmability
  • Dedicated devices can operate both on a Type-C receptacle or a Type-C plug with a fixed CC and VCONN channel.
 
  • Flexibility
  • Full Type-C 1.2 Support. Integrates the following functionality of the CC pin
 
  • Meets compliance standards
  • Audio Adapter Accessory Mode
 
  • Supports USB-C audio
  • Debug Accessory Mode
 
  • Supports accessory detection
  • Supports accessory detection
 
  • Meets compliance standards
  • Active Cable Detection
 
  • Supports advance cable solutions
  • Attach/Detach Detection as Host
   
  • Current Capability Indication as Host
   
  • Current Capability Detection as Device
   
  • Integrates CCx to VCONN switch with over-current limiting for powering USB3.1 Full Featured cables
   
  • Automatic GoodCRC Packet Response
   
  • Automatic soft reset packet sent with retries if needed
   
  • Automatic retries of sending a packet if a GoodCRC is not received
   
  • Default CC open for SRC application.
   
  • Automatic Hard Reset Ordered Set Sent
   
  • Low Power Operation: ICC = 25 µA (Typical)
   
Applications   End Products
  • Automotive
  • PCs
  • Mobile
  • Wired Communication
 
  • Desktop PCs
  • Infotainment
  • Mobile Handsets
  • Tablets
  • Travel Adapters
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FUSB302TV01MPX Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
FUSB302TV01MPX, Programmable USB Type-C Controller w/PD WQFN-14 510BR 1 260 Tape and Reel 3000 $0.572
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Mode Support
Power Delivery Communication Support
IC Features
Package Type
FUSB302TV01MPX  
 $0.572 
Pb
A
H
P
 Active   
DFP (Source)
DRP
UFP (Sink)
Yes
Autonomous DRP Toggle
WQFN-14
Case Outlines
510BR   
Previously Viewed Products
Clear List

New Products

FUSB308BV  USB-C™ Port Controller

  • Compatible with USB−PD Interface Specification Rev 1.0 Ver. 1.3
  • Supports up to 4 Type-C ports with selectable I2C addresses
  • Control for 2 source path load switch devices

Featured Video
New Standard - What is USB-C?
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.